HUBBELL CANADA
Killark CGB Cable Gland Series

Experience next level reliability and versatility with the CGB series

Introducing the innovative CGB Cable Gland Series from Killark, engineered with a robust design that ensures superior pull-out resistance. This unique series features on-site removable grommets, allowing for unparalleled flexibility and adaptability in handling a wide range of cable diameters.

What makes it stand out

The key advantage of the CGB Cable Gland includes its versatile "top hat" style grommets, which can be conveniently removed onsite. This feature allows it to accommodate a wide variety of cable diameters and variances, making it suitable for a broader range of unarmoured cables in both hazardous and industrial environments.

Features & Highlights

Robust

Robust

The solid construction allows for superior pull-out resistance, enhancing durability and reliability in demanding applications.

Versatile

Versatile

The removable grommet accommodates a wider range of cable diameters, simplifying installations and reducing the need for multiple sizes.

Compact

Compact

The streamlined product design significantly reduces inventory footprint, allowing for more efficient use of storage space.

Applications & Solutions

The robust design ensures an even dispersion of the grommet when compressed around the cable, achieving ingress protection ratings of Type 4X and IP66. This innovative feature makes it perfectly suited for use in harsh, hazardous, or industrial environments.

HUBS-CA - [Chemical Plants] - Market Card

Chemical Plants

HUBS-CA - [Ethanol Plants] - Market Card

Ethanol Plants

HUBS-CA - [Mining Sites] - Market Card

Mining Sites

HUBS-CA - [Oil & Gas Refineries] - Market Card

Oil & Gas Refineries

HUBS-CA - [Wastewater Treatment] - Market Card

Wastewater Treatment

Technical Specifications

Area Classification

Suitable for use in Class 1 Div. 2 locations when installed in accordance with NEC 501.10b

Materials

Killark Online Resources

HUBS-CA - Killark Full Line Catalogue - Card

Killark Full Line Catalogue

HUBS-CA - Killark YouTube Videos Playlist - Card

Killark Videos

HUBS-CA - Killark DesignHUBB - Card

Killark designHUBB

HUBS-CA - Killark Configurators - Card

Killark Configurators

Discover more from Killark

Explore our wide range of Killark products, designed for Industrial and Harsh & Hazardous environments.