HUBBELL CANADA
Killark VML-X & WML-X Series LED Luminaires

When light matters, opt for the next generation human-centric luminaires.

The VML-X series of high and low bay industrial hazardous location lighting fixtures and the new WML-X series for wet locations offer a range of light distribution types and colours including white, green, and amber, and are fully customizable to your requirements. And with our VMLX-C series, you can upgrade outdated HID lighting or existing LED light fixtures with no need to remove the existing mount, re-run your wiring, or tear out and re-install your conduit system.

Sizes Available

A slimmer profile allows up to three times as many fixtures to fit on a single pallet compared to the previous series, which significantly reduces shipping costs, packing materials and storage footprint.

Use your mouse or keyboard arrows to freely zoom and rotate the image.

Size 1

Up to 9,000 lumens

Size 2

Up to 18,000 lumens

Size 3

Up to 28,000 lumens

Optic Patterns

The VML-X and WML-X series incorporate advanced optics for efficient and precise light distribution. These lighting solutions are human-centric and eco-friendly, enhancing safety while optimizing energy efficiency.

Type I Distribution

Type I Distribution

Distributes light to the side in two opposite directions. For use near center walkways and other pathways.

Type III Distribution

Type III Distribution

Distributes light to the side in two opposite directions as well as to the front. Use near edge of roadways, lots and other large areas.

Type V Distribution (Standard)

Type V Distribution (Standard)

Distributes light evenly to all sides. For use in the center of roadways, lots, intersection pathways, and other large areas.

LED Light Colours

The VML-X and WML-X series lighting features a selection various light colours specifically designed to boost productivity and to protect wildlife, aligning with both human and environmental considerations.

Amber Light

Amber Light

Studies indicate that each year, thousands of newly hatched sea turtles become disoriented due to artificial white lighting. Standard site and area lighting can confuse these hatchlings, who depend on moonlight to navigate their way to the water. Lighting with longer wavelengths, such as amber, is less disruptive than white light. Utilizing amber LEDs can help reduce this confusion.

Green Light

Green Light

The night sky is becoming more illuminated by artificial light sources each year. Many birds that migrate at night suffer fatalities or significant depletion of their energy reserves due to encounters with these artificial lights. Lighting that emits a strong green/blue spectrum can provide clearer compass orientation for migratory birds, aiding their navigation.

Warm/Cool White Light

Warm/Cool White Light

Warm white light (3000K) contains red, yellow, and orange tones to create a softer, more comfortable atmosphere. Cooler white light (5000K) has blue tones for a more natural, mid-day-like white light that enhances productivity.

Features & Highlights

HUBS-CA - Killark VMLX-WMLX - Features & Highlights - Card 1
  • Same mounts as the legacy Killark VM series for easy retrofitting
  • Quick and easy installation with single point barrel nut closing for one handed operation
HUBS-CA - Killark VMLX-WMLX  - Features & Highlights - Card 2
  • Cage clamp terminals with loop-in loop-out functionality for faster installation
  • Separate driver plate for thermal isolation for improved driver life
HUBS-CA - Killark VMLX-WMLX - Features & Highlights - Card 3
  • Three unique tank sizes for lumen output optimization, footprint reduction and heat dissipation
  • Optional pre-installed optics to provide various optical patterns, illuminating needed areas
HUBS-CA - Killark VMLX-WMLX - Features & Highlights - Card 4
  • Improved low profile optical options designed to provide up to 5% up-light
  • Pre-installed globe to reduce installation costs
HUBS-CA - Killark VMLX-WMLX  - Features & Highlights - Card 5
  • Pre-installed guard to reduce installation costs

Target Market Sectors

Our products are used in a broad range of market applications, enhancing performance and reliability across many sectors. Tailored to meet the unique demands of each industry, our electrical solutions ensure efficiency and sustainability.

HUBS-CA - [Chemical Plants] - Market Card

Chemical Plants

HUBS-CA - [Ethanol Plants] - Market Card

Ethanol Plants

HUBS-CA - [Oil & Gas Refineries] - Market Card

Oil & Gas Refineries

HUBS-CA - [Mining Sites] - Market Card

Mining Sites

HUBS-CA - [Wastewater Treatment] - Market Card

Wastewater Treatment

HUBS-CA - [Industrial Walkways] - Market Card

Industrial Walkways

Technical Specifications

Watch our video

Area Classification
  • Class I, Div. 2, Groups A,B,C,D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Div. 1 & 2, Groups E,F,G
  • Class III
  • IECEx Rated (Zone 2)
  • Ex ec IIC T4/T3 Gc
  • Ex tb IIIC T4/T3 Db
Environmental Ratings

Killark Online Resources

HUBS-CA - Killark Full Line Catalogue - Card

Killark Full Line Catalogue

HUBS-CA - Killark YouTube Videos Playlist - Card

Killark Videos

HUBS-CA - Killark DesignHUBB - Card

Killark designHUBB

HUBS-CA - Killark Configurators - Card

Killark Configurators

Discover more from Killark

Explore our wide range of Killark products, designed for Industrial and Harsh & Hazardous environments.