HUBBELL CANADA
Image of FXB10SPCR 1" Thick Spacer For FXB Series Back Boxes
*Representative image
Image of FXB10SPCR 1" Thick Spacer For FXB Series Back Boxes

1" Thick Spacer For FXB Series Back Boxes

Brand: Killark

Catalog ID: FXB10SPCR

1" Thick Spacer For FXB Series Back Boxes

Used to increase wire room in conjunction with FXCS Cover Assemblies and FXB Back Box.

Killark FXB SPACERS are used to increase the room for wiring in conjunction with an FXCS Cover Assembly mounted to an FXB back box.

General

Application

Catalog Number

FXB10SPCR

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Controls

Series

FXB Series

UPC

783936082172

Dimensions

Depth

1 in

Weight

0.1 lb

Certifications And Compliance

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3