HUBBELL CANADA
120V Frosted GOL4F0CN GO Series LED Pushbutton Operator
Image not found
Image not found
Discontinued

120V Frosted GOL4F0CN GO Series LED Pushbutton Operator

Brand: Killark

Catalog ID: GOL4F0CN

G Series - Aluminum ATEX Certified Extended 120V Illuminated Push Button (Push To Test Pilot Light) Operator - Frosted Lens With Blank Nameplate - Without Contacts

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Application

G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOL4F0CN

Color

White

EU RoHS Indicator

Operating Cycles

10,000 hrs

Product Family

Controls

Series

GO Series

Type

Indicator

UPC

783936225890

Dimensions

Depth

4 in

Dimensions

8.5 in x 3.75 in x 3.75 in

Gross Weight with Packaging

1

Height

3.75 in

Length

8.5 in

Width

3.75 in

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Operating Cycles

10,000 hrs