HUBBELL CANADA
120V Green GOL4G3CN GO Series LED Push Button Operator
Image not found
Image not found

120V Green GOL4G3CN GO Series LED Push Button Operator

Brand: Killark

Catalog ID: GOL4G3CN

G Series - Aluminum ATEX Certified Extended 120V Illuminated Push Button(Push To Test Pilot Light) Operator - Green Lens With Blank Nameplate - 1NO/1NC Contact Rating

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Application

Catalog Number

GOL4G3CN

Color

Green

EU RoHS Indicator

Operating Cycles

10,000 operations

Product Family

Controls

Series

GO Series

Type

UPC

783936225845

Dimensions

Depth

4 in

Dimensions

8.5 in x 3.75 in x 3.75 in

Gross Weight with Packaging

1

Height

3.75 in

Length

8.5 in

Width

3.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Conductor Related

Number Of Poles

1

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Operating Cycles

10,000 operations