

Brand: Acme Electric
Catalog ID: CE050250
Catalog Number
CE050250
CE Compliant
CE Marked
Max Temperature Rise
55 Degrees Celsius
Mounting Type
Floor
Product Category
Industrial Control Transformer
Product Family
Encapsulated ICT
Product Type
Industrial Control Transformer
Secondary Voltage - Winding
85/100/110 X 91/110/120 X 95/115/125 X 99/120/130 V
UL Insulation Class
105°C
UPC
047503085820
Winding Material
CU
Dimensions
5.13 in x 4.5 in x 4.03 in
Height
4.03 in
Length
5.13 in
Weight
9.5 lb
Width
4.5 in
Frequency Rating
50/60 Hz
Primary Voltage
208 X 220/380/440 X 230/400/460 X 240/416/480 V
Secondary Voltage - Winding
85/100/110 X 91/110/120 X 95/115/125 X 99/120/130 V
CE Compliant
CE Marked
CSA Standard
C22.2 No 66
UL Insulation Class
105°C
UL Standard
UL 506
Max Temperature Rise
55 Degrees Celsius
Carton Quantity
12
Pallet Quantity
144