HUBBELL CANADA
250 VA industrial control transformer 600V and 120/240V Unit
Image of TA83313 250 VA industrial control transformer 600V and 120/240V Unit
*Representative image
Image of TA83313 250 VA industrial control transformer 600V and 120/240V Unit
Discontinued

250 VA industrial control transformer 600V and 120/240V Unit

Brand: Acme Electric

Catalog ID: TA83313

Legacy Industrial Control Transformer - Open Core & Coil, 600 - 120/240V, 250VA

  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Optional secondary fuse kit available - PL112702

General

Catalog Number

TA83313

Fuse Holder

PL112702

Material Type

ZFIN

Max Temperature Rise

80 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Product Family

Open Core & Coil ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

130°C

UPC

047503090060

Winding Material

CU

Dimensions

Dimensions

5.38 in x 4.5 in x 3.84 in

Height

3.84 in

Length

5.38 in

Weight

9 lb

Width

4.5 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

80 Degrees Celsius

Logistics

Carton Quantity

1