HUBBELL CANADA
3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 3/4" BOLT
Image of 7904 3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 3/4" BOLT
Image of 7904 3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 3/4" BOLT

3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 3/4" BOLT

Brand: CHANCE Utility

Catalog ID: 7904

Cable suspension clamp is used with 3/4" through bolt to support messenger cable at poles with straight runs. Through bolt also serves as one of three clamping members.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Accommondates strand sizes 1/4" through 7/16"
  • Includes two 1/2" x 1-5/8" carriage bolts
  • Clamp length is 5-3/4"
  • Galvanized steel per ASTM A-153

General

Catalog Number

7904

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Suspension Straight

Style

2 Bolt

Type

Messenger

UPC

096359074656

Dimensions

Dimensions

5.750 in x 1.750 in x 1.900 in

Distance From Pole

N/A

Height

1.9 in

Length

5.75 in

Weight

1.74 lb

Width

1.75 in

Logistics

Pallet Quantity

1200