HUBBELL CANADA
4/0 Flex G,H,I,K,M,DLO, 4/0 AWG, Cu, 2-Hole, 3/8" on 1" Std
Image of YAG28L2NT38FXTZ 4/0 Flex G,H,I,K,M,DLO, 4/0 AWG, Cu, 2-Hole, 3/8" on 1" Std
Image of YAG28L2NT38FXTZ 4/0 Flex G,H,I,K,M,DLO, 4/0 AWG, Cu, 2-Hole, 3/8" on 1" Std
play

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG, Cu, 2-Hole, 3/8" on 1" Std

Brand: Burndy

Catalog ID: YAG28L2NT38FXTZ

4/0 Flex G,H,I,K,M,DLO, 4/0 AWG CU, 2-Hole, 3/8" Stud, Standard, Chamfer, Tin-Zinc Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire

General

Application

Wire Termination

Catalog Number

YAG28L2NT38FXTZ

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

Finish Type

Tin-Zinc

Material

Copper

Number of Pad Holes

2

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Cable to Flat

UPC

621945555884

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

0.94 in

Dimension - Strip Length inch

1-1/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Length

3.48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.17 in

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

7400