HUBBELL CANADA
500VA Industrial Control Transformer 600V to 120/240V Open Coil
Image of TA83314 500VA Industrial Control Transformer 600V to 120/240V Open Coil
*Representative image
Image of TA83314 500VA Industrial Control Transformer 600V to 120/240V Open Coil
Discontinued

500VA Industrial Control Transformer 600V to 120/240V Open Coil

Brand: Acme Electric

Catalog ID: TA83314

Legacy Industrial Control Transformer - Open Core & Coil, 600 - 120/240V, 500VA

  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Optional secondary fuse kit available - PL112703

General

Catalog Number

TA83314

Fuse Holder

PL112703

Max Temperature Rise

80 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Product Family

Open Core & Coil ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

130°C

UPC

047503225806

Winding Material

CU

Dimensions

Dimensions

6.06 in x 4.88 in x 4.15 in

Height

4.15 in

Length

6.06 in

Weight

13 lb

Width

4.88 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

80 Degrees Celsius

Logistics

Carton Quantity

1