HUBBELL CANADA
50HSSNBOX, 1/2" Hex Nut, Stainless Steel
Image of 50HSSNBOX 50HSSNBOX, 1/2" Hex Nut, Stainless Steel

50HSSNBOX, 1/2" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 50HSSNBOX

Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Application

Used to fasten the joints

Catalog Number

50HSSNBOX

Connector Type

Nut

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

Sub Brand

DURIUM

Type

HARDWARE

UPC

781810360378

UPC 14 Digit GTIN

00781810360378

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

25

Minimum Pack Quantity

1