HUBBELL CANADA
AC Line Reactor - Three Phase, 480V 3% Impedance, 7351 uH, 3 A
Image of ALRB003TBC AC Line Reactor - Three Phase, 480V 3% Impedance, 7351 uH, 3 A
*Representative image
Image of ALRB003TBC AC Line Reactor - Three Phase, 480V 3% Impedance, 7351 uH, 3 A
Discontinued

AC Line Reactor - Three Phase, 480V 3% Impedance, 7351 uH, 3 A

Brand: Acme Electric

Catalog ID: ALRB003TBC

AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 7351 uH, 3 A, CE Marked

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

General

Catalog Number

ALRB003TBC

CE Compliant

CE Marked

Inductance

7351 uH

Inductance Range

751+ uH

Max Temperature Rise

115 Degrees Celsius

Motor Power

1.5 HP

Mounting Hole Width

1.44 in. (3.7 mm)

Primary Voltage - Winding

240V / 480V / 600V

Product Category

AC Line Reactor

Product Family

Three Phase Line Reactor

Product Type

AC Line Reactor

Reactor Current

3 A

UL Insulation Class

180°C

UPC

047503088296

Winding Material

CU

Dimensions

Dimensions

3.125 in x 4.25 in x 3.875 in

Height

3.875 in

Length

3.125 in

Mounting Hole Width

1.44 in. (3.7 mm)

Weight

3 lb

Width

4.25 in

Electrical Ratings

Frequency Rating

60 Hz

Inductance

7351 uH

Inductance Range

751+ uH

Motor Power

1.5 HP

Primary Voltage

240/480/600 V

Primary Voltage - Winding

240V / 480V / 600V

Reactor Current

3 A

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

72