HUBBELL CANADA
Image of AMS0 AMS0, AL Set Screw Splice, 1/0-14 AWG, 2 Screws, Al/Cu Rated

AMS0, AL Set Screw Splice, 1/0-14 AWG, 2 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS0

Mechanical Splice for #14-1/0 AWG, Dual Rated, 2-Screws. Solid center barrier prevents contact of dissimilar metals.

  • Connectors are tin-plated providing low contact resistance and prevents galvanic corrosion
  • Connector features rounded bottoms facilitating taping
  • Solid center barrier prevents contact of dissimilar metals
  • Large screw diameter ensure greater surface contact with wires for maximum pullout force

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS0

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241011

UPC 14 Digit GTIN

00781810241011

Dimensions

Dimension - H1 Height inch

0.75 in

Dimension - Height fraction

3/4

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.91 in

Dimension - Width fraction

3/4 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Dimensions

1.91 in x 0.75 in x 0.86 in

Height

0.86 in

Hex Size

Slot

Length

1.91 in

Package Height

Package Length

Package Weight

Package Width

Width

0.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

12 AWG-1/0 AWG

Conductor - AL Str Size

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size Range

12 AWG-1/0 AWG

Conductor - AL Str Tap

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

12 AWG-1/0 AWG

Conductor - Copper Solid Run

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Run Range

14 AWG-1/0 AWG

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

12 AWG-1/0 AWG

Conductor - Copper Solid Tap

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

14 AWG-1/0 AWG

Conductor - Copper Str Run

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

14 AWG-1/0

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG-1/0

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

14 AWG-1/0

Conductor Size

14-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

320

Pallet Quantity

10240