HUBBELL CANADA
Image of 12251A Anchor, PISA Rod, Extension w/coupler,1in X 3.5ft
Image of 12251A Anchor, PISA Rod, Extension w/coupler,1in X 3.5ft
Image of 12251A Anchor, PISA Rod, Extension w/coupler,1in X 3.5ft

Anchor, PISA Rod, Extension w/coupler,1in X 3.5ft

Brand: CHANCE Utility

Catalog ID: 12251A

Pisa anchor rod 1" (25.4 mm) diameter, 3' 6" (1067 mm) long with coupling.

Chance PISA rods are designed to be used the the Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Coupling assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

General

Application

Helical Anchoring

Catalog Number

12251A

Coating

Galvanized, ASTM A-153

Material Type

Standard

Product Type

Anchor Rod/Coupling

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068280

Dimensions

Dimensions

42.000 in x 1.500 in x 1.500 in

Height

1.5 in

Length

42 in

Rod Diameter

1 in

Weight

9.31 lb

Width

1.5 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Pallet Quantity

50

Standard Package

5