HUBBELL CANADA
ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil
Image of ASA800U ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil
Image of ASA800U ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil

ASA800U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 800 kcmil

Brand: Burndy

Catalog ID: ASA800U

Terminal Stacking Adaptor, Dual Rated for Al/Cu. Use with 2 or 4-hole copper or aluminum terminals. Max Conductor 800 kcmil, 1.37" Insulation OD

  • For use on terminals made from copper or aluminum
  • May be used with standard NEMA two and four hole terminals
  • TO stack four hole NEMA terminations use two stacking adapters assembled side-by-side
  • Only three sizes necessary to accommodate terminals from 250 kcmil through 1000 kcmil

General

Application

For Aluminum And Copper Terminals

Catalog Number

ASA800U

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Aluminum Compression Terminals & Splices>Stacking Adapters

Product Type

Mechanical

Sub Brand

HYSTACK

Temperature Rating

194° F

Trade Name

HYSTACK™

Type

Stacking Adapters

UPC

781810521021

UPC 14 Digit GTIN

00781810521021

Dimensions

Dimension - Bolt Size inch

3.50 in

Dimension - Height fraction

1-1/8 in

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

1.00 in

Dimensions

3 in x 1 in x 1.13 in

Height

1.13 in

Length

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

1/0 AWG-800 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

1/0 -800 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Operational

Temperature Rating

194° F

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

10

Pallet Quantity

4640