

Brand: Burndy
Catalog ID: BDALHC112350
Catalog Number
BDALHC112350
Insulation
Y
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Power Distribution Blocks
Product Type
Mechanical
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
781810645482
UPC 14 Digit GTIN
00781810645482
Dimension - Height inch
3.55 in
Dimension - Height mm
90.2 mm
Dimension - L Length Overall mm
145 mm
Dimension - Length Overall inch
5.70 in
Dimension - Width inch
2.58 in
Dimension - Width mm
66 mm
Dimensions
4.25 in x 5.7 in x 3.55 in
Height
3.55 in
Length
4.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
5.7 in
Amperage Rating
310 A
Rating - Minimum Voltage
600
Conductor - AL Str Run
6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Run Range
6-350
Conductor - AL Str Tap
12;10;8;6;5;4
Conductor - AL Str Tap Range
12-4
Conductor - Copper Str Run
6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Run Range
6-350
Conductor - Copper Str Tap
14;12;10;9;8;7;6;5;4
Conductor - Copper Str Tap Range
14-4
Number Of Poles
Adder
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194° F
Carton Quantity
6
Pallet Quantity
840