HUBBELL CANADA
Image of BDBCOVER2 BDBCOVER2, Power Distribution Block Cover

BDBCOVER2, Power Distribution Block Cover

Brand: Burndy

Catalog ID: BDBCOVER2

POWER DISTRIBUTION BLOCKS.

  • 600V, AL Rated - meets industry standard requirements
  • CSA Approved
  • Temperature rating at 194 F and 380A amperage rating
  • Tin-plated for corrosion resistance

General

Catalog Number

BDBCOVER2

Material

Polycarbonate

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810115374

UPC 14 Digit GTIN

00781810115374

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

99 mm

Dimension - Length Overall inch

3.91 in

Dimension - Width inch

2.03 in

Dimension - Width mm

52 mm

Dimensions

3.91 in x 1.63 in x 2.03 in

Height

2.03 in

Length

3.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.63 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

200

Pallet Quantity

1