HUBBELL CANADA
Image of BDBLCS10LA1DW BDBLCS10LA1DW, Large Flex Rated Lay-in Style Pwr Dist Block
Image of BDBLCS10LA1DW BDBLCS10LA1DW, Large Flex Rated Lay-in Style Pwr Dist Block

BDBLCS10LA1DW, Large Flex Rated Lay-in Style Pwr Dist Block

Brand: Burndy

Catalog ID: BDBLCS10LA1DW

Aluminum, Lay-in Style Power Distribution Block, Supplied with Black Cover, Run: 500-750 (B,C,H,I,K, 777 DLO), Tap: #14-#4 AWG (B,C,H,I,K, DLO), 1 Pole

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

General

Catalog Number

BDBLCS10LA1DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

UPC

621945549746

Dimensions

Height

4.1 in

Length

6.16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

475

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 777 Kcmil, Tap - #14 Awg - # 4 Awg

Conductor - Copper Flex H Run Range

500-750 Flex

Conductor - Copper Flex H Tap Range

# 14 Awg - 4 Awg Flex

Conductor - Copper Flex I Run Range

500-750 Flex

Conductor - Copper Flex I Tap Range

# 14 Awg - 4 Awg Flex

Conductor - Copper Flex K Run Range

500-750 Flex

Conductor - Copper Flex K Tap Range

# 14 Awg - 4 Awg Flex

Conductor - Copper Str Run

500-750 Kcmil

Conductor - Copper Str Tap

# 14 Awg - 4 Awg

Number Of Poles

1

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

216