HUBBELL CANADA
Image of BDBLCS5SK1 BDBLCS5SK1, Flex Rated Stud Style Power Distribution Block
Image of BDBLCS5SK1 BDBLCS5SK1, Flex Rated Stud Style Power Distribution Block
play

BDBLCS5SK1, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS5SK1

Power Distribution Block, Large size, 1-Pole, Box-to-Stud Style, 1/2" stud Run Side, (6) #14 - 2/0 Tap Side, 380 Amp Rating.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Catalog Number

BDBLCS5SK1

Connector Type

Power Distribution Block

Material

Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

UPC

621945481718

Dimensions

Height

5.54 in

Length

9.09 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1

Pallet Quantity

720