HUBBELL CANADA
Image of BDBLCS6A2 BDBLCS6A2, 2-Pole Flex Rated Power Distribution Block
Image of BDBLCS6A2 BDBLCS6A2, 2-Pole Flex Rated Power Distribution Block
play

BDBLCS6A2, 2-Pole Flex Rated Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS6A2

Aluminum Power Distribution Block, 2 Pole, Large Size, Open Style, Run: #4 AWG - 500 (B,C,H,I,K, 535 DLO), Tap: #14-4 AWG (B,C,H,I,K, DLO)

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Catalog Number

BDBLCS6A2

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Run/Tap

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810676059

UPC 14 Digit GTIN

00781810676059

Dimensions

Dimension - Height inch

4.15

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

157

Dimension - Length Overall inch

6.17

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

760 A

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

4 AWG - 500 kcmil

Conductor - AL Str Tap Range

14 AWG - 4 AWG

Conductor - Copper Str Run Range

4 AWG - 500 kcmil

Conductor - Copper Str Tap Range

14 AWG - 4 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Number Of Poles

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194° F

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

216