

Brand: Burndy
Catalog ID: BDBLCS6A2FS
Catalog Number
BDBLCS6A2FS
Connector Type
Power Distribution Block
Insulation
Y
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Temperature Rating
194° F
Trade Name
VERSIPOLE™
UPC
781810676769
UPC 14 Digit GTIN
00781810676769
Dimension - Height inch
4.15
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
157
Dimension - Length Overall inch
6.17
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
760 A
Rating - Minimum Voltage
600
Voltage - Maximum
600 V
Conductor - AL Str Run Range
4 AWG - 500 kcmil
Conductor - AL Str Tap Range
14 AWG - 4 AWG
Conductor - Copper Str Run Range
4 AWG - 500 kcmil
Conductor - Copper Str Tap Range
14 AWG - 4 AWG
Conductor Type
Number Of Poles
2
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
194° F
Connector Type
Power Distribution Block
Carton Quantity
3
Pallet Quantity
216