HUBBELL CANADA
Image of BDBLCS7A1DW BDBLCS7A1DW, Large Flex Rated Power Distribution Block
Image of BDBLCS7A1DW BDBLCS7A1DW, Large Flex Rated Power Distribution Block
play

BDBLCS7A1DW, Large Flex Rated Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS7A1DW

Double Wide Power Distribution Block, Large Size, 1 Pole, Run: #4 AWG - 500 (B,C,H,I,K, 535 DLO), Tap: #14-4 AWG (B,C,H,I,K, DLO)

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0
  • Double-Wide Series include Covers

General

Catalog Number

BDBLCS7A1DW

Connector Type

Power Distribution Block

Material

Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

UPC

621945481657

Dimensions

Height

5.54 in

Length

17.84 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

216