HUBBELL CANADA
Image of BDBMCS3S3S3 BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block
Image of BDBMCS3S3S3 BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block

BDBMCS3S3S3, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBMCS3S3S3

Aluminum Power Distribution Block, 3 Pole, Medium Size, Run: 3/8" Stud, Tap: 3/8" Stud, 420 Amp/Pole

  • 600 Volt Rated
  • Listed to UL1953
  • Rated for use with code and flex conductor without requiring ferrules
  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking conductor ports can accommodate wire sizes up to 535 DLO and can support up to 5 run conductors and up to 24 tap conductors
  • High Schort-Circuit Current Rating up to 100kA with proper fusing

General

Catalog Number

BDBMCS3S3S3

Connector Type

Power Distribution Block

Material

Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

Trade Name

VERSIPOLE™

UPC

621945518834

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

1.05 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

4

Pallet Quantity

384