HUBBELL CANADA
Image of BDBSCS1S1S1 BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block
Image of BDBSCS1S1S1 BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block

BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBSCS1S1S1

Aluminum Power Distribution Block, 1 Pole, Small Size, Run: 1/4" Stud, Tap: 1/4" Stud, 310 Amp/Pole

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

General

Catalog Number

BDBSCS1S1S1

Connector Type

Power Distribution Block

Material

Aluminum

Product Family

MECHANICAL

Product Type

Run/Tap

UPC

621945481664

Dimensions

Height

3.03 in

Length

3.48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

1