

Brand: Burndy
Catalog ID: BIC6500
Catalog Number
BIC6500
Connector Type
Cover
Material
Vinyl, Plastisol
UPC
781810132593
UPC 14 Digit GTIN
00781810132593
Dimension - Height fraction
3-17/27 in
Dimension - Height inch
3.63 in
Dimension - Length Overall inch
7.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Cover
Carton Quantity
1
Pallet Quantity
12