HUBBELL CANADA
Image of HBLI50CAT6 Black Industrial Reel, 50 Ft, CAT6 Cable
Image of HBLI50CAT6 Black Industrial Reel, 50 Ft, CAT6 Cable

Black Industrial Reel, 50 Ft, CAT6 Cable

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI50CAT6

Black Industrial Reel, UL Type 1, 50 Ft, CAT6 Cable.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

General

Application

Industrial

Cable Length

50 ft

Cable Type

Category 6

Catalog Number

HBLI50CAT6

Series

inREACH® Series

Style

Cat6 Data Reel

Type

Data Reel

UPC

783585686295

Dimensions

Cable Length

50 ft

Conductor Related

Cable Type

Category 6

Certifications And Compliance

Industry Standard(s)

UL Listed