
Brand: Burndy
Catalog ID: BPD6350
Catalog Number
BPD6350
Connector Type
Power Distribution Block
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum Alloy
UPC
781810601433
UPC 14 Digit GTIN
00781810601433
Dimension - B Length fraction
1-19/50 in
Dimension - B Length inch
1.38 in
Dimension - Pad Width inch
1 in
Package Height
2.3 in
Package Length
10.25 in
Package Weight
1.86 lb
Package Width
3.55 in
Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range
6 AWG-350 kcmil
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
6 AWG-350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Power Distribution Block
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
960