HUBBELL CANADA
BPD6500, Aluminum - Multiple Outlet Connector (Power Distribution Block)
Image of BPD6500 BPD6500, Aluminum - Multiple Outlet Connector (Power Distribution Block)
Image of BPD6500 BPD6500, Aluminum - Multiple Outlet Connector (Power Distribution Block)

BPD6500, Aluminum - Multiple Outlet Connector (Power Distribution Block)

Brand: Burndy

Catalog ID: BPD6500

Al Alloy 6061-T6 Power Distribution Block, 6 Conductors, #2 AWG - 500 kcmil Al/Cu, 600 V.

General

Catalog Number

BPD6500

Connector Type

Power Distribution Block

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum Alloy

Plated

Y

Plating Type

Tin

UPC

781810601495

UPC 14 Digit GTIN

00781810601495

Dimensions

Dimension - B Length fraction

1-17/27 in

Dimension - B Length inch

1.63 in

Dimension - Pad Width inch

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

2 AWG-500 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

2 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

18