HUBBELL CANADA
BPD8350, Aluminum - Multiple Outlet Connector (Power Distribution Block)
Image of BPD8350 BPD8350, Aluminum - Multiple Outlet Connector (Power Distribution Block)
Image of BPD8350 BPD8350, Aluminum - Multiple Outlet Connector (Power Distribution Block)

BPD8350, Aluminum - Multiple Outlet Connector (Power Distribution Block)

Brand: Burndy

Catalog ID: BPD8350

Power Distribution Blocks, 6 AWG-350 kcmil, 7.50 in L, 1.38 in W.

General

Catalog Number

BPD8350

Connector Type

Power Distribution Block

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum Alloy

Product Type

Mechanical

UPC

781810601457

UPC 14 Digit GTIN

00781810601457

Dimensions

Dimension - B Length fraction

1-19/50 in

Dimension - B Length inch

1.38 in

Dimension - Pad Width inch

1 in

Package Height

2.4 in

Package Length

10.25 in

Package Weight

2.38 lb

Package Width

3.6 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

30

Pallet Quantity

1920