
Brand: Acme Electric
Catalog ID: T181058
Catalog Number
T181058
Construction
Encapsulated
kVA
0.5
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
120 X 240 V
Product Category
Buck-Boost Transformer
Secondary Voltage
16/32 V
UL Insulation Class
180°C
UPC
047503176108
Winding Material
CU
Dimensions
4.2 in x 4.37 in x 9.06 in
Height
9.06 in
Length
4.2 in
Weight
15 lb
Width
4.37 in
Frequency Rating
50/60 Hz
kVA
0.5
Primary Voltage
120 X 240 V
Primary Voltage
120 X 240 V
Secondary Voltage
16/32 V
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 506
Max Temperature Rise
115 Degrees Celsius
Carton Quantity
1
Pallet Quantity
32