HUBBELL CANADA
Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 500VA
Image of T181065 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 500VA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 500VA

Brand: Acme Electric

Catalog ID: T181065

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 500VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181065

Construction

Encapsulated

kVA

0.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

180°C

UPC

047503087237

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 11.5 in

Height

11.5 in

Length

7.13 in

Weight

15 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.5

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

32