HUBBELL CANADA
Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 750VA
Image of T181066 Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 750VA

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 750VA

Brand: Acme Electric

Catalog ID: T181066

Buck-Boost Transformer - Single Phase, 240 X 480 - 24/48V, 750VA

  • Easily configured for numerous applications
  • Lower cost solution
  • 5-10 times increase in kVA

General

Catalog Number

T181066

Construction

Encapsulated

kVA

0.75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage - Winding

240 X 480

Product Category

Buck-Boost Transformer

Secondary Voltage - Winding

24/48 V

UL Insulation Class

180°C

UPC

047503088128

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.38 in

Height

14.38 in

Length

7.13 in

Weight

19 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

0.75

Primary Voltage

240 X 480 V

Primary Voltage - Winding

240 X 480

Secondary Voltage - Winding

24/48 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

32