HUBBELL CANADA
Image of CE030100 CE030100 - Discontinued Sub CE100A013
*Representative image
Image of CE030100 CE030100 - Discontinued Sub CE100A013
Discontinued

CE030100 - Discontinued Sub CE100A013

Brand: Acme Electric

Catalog ID: CE030100

Legacy Industrial Control Transformer - Encapsulated, 240 X 480 - 24V, 100VA, CE Marked

  • Substitute new ICT CE100A013
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

General

Catalog Number

CE030100

CE Compliant

CE Marked

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Product Family

Encapsulated ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

24 V

UL Insulation Class

105°C

UPC

047503086667

Winding Material

CU

Dimensions

Dimensions

3.28 in x 3.75 in x 3.09 in

Height

3.09 in

Length

3.28 in

Weight

4 lb

Width

3.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

24 V

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Insulation Class

105°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

756