HUBBELL CANADA
Image of CE030350 CE030350 - Discontinued Sub CE350B013
Discontinued

CE030350 - Discontinued Sub CE350B013

Brand: Acme Electric

Catalog ID: CE030350

Collection name: Legacy ICTs

Legacy Industrial Control Transformer - Encapsulated, 240 X 480 - 24V, 350VA, CE Marked

  • Substitute new ICT CE350B013
  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

General

Catalog Number

CE030350

CE Compliant

CE Marked

Material Type

ZFIN

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage

24 V

UL Insulation Class

105°C

UPC

047503196649

Winding Material

CU

Dimensions

Dimensions

5 in x 5.25 in x 4.03 in

Height

4.03 in

Length

5 in

Weight

12.7 lb

Width

5.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Secondary Voltage

24 V

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Insulation Class

105°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

432