HUBBELL CANADA
CMCA Armored Cable Gland, 2-1/2", Aluminum
Image of CMCAE250 CMCA Armored Cable Gland, 2-1/2", Aluminum
*Representative image
Image of CMCAE250 CMCA Armored Cable Gland, 2-1/2", Aluminum
Image of CMCAE250 CMCA Armored Cable Gland, 2-1/2", Aluminum
Discontinued

CMCA Armored Cable Gland, 2-1/2", Aluminum

Brand: Killark

Catalog ID: CMCAE250

2-1/2 Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (1.81" - 2.57")"

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.

Catalog Number

CMCAE250

Color

Silver

Cord Range

(1.81" - 2.57")

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CMCA Series

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030319

Dimensions

Dimensions

6 in x 4 in x 4 in

Gross Weight with Packaging

2.1

Height

4 in

Hub Size

2-1/2"

Length

6 in

Width

4 in

Conductor Related

Cable Range

1.81 - 2.57 in

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Temperature Rating

-50°C to +60°C