HUBBELL CANADA
Image of CMCAF300 CMCA Armored Cable Gland, 3", Aluminum
*Representative image
Image of CMCAF300 CMCA Armored Cable Gland, 3", Aluminum
Image of CMCAF300 CMCA Armored Cable Gland, 3", Aluminum
Image of CMCAF300 CMCA Armored Cable Gland, 3", Aluminum
Discontinued

CMCA Armored Cable Gland, 3", Aluminum

Brand: Killark

Catalog ID: CMCAF300

3" Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (2.24" - 3.07")"

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.

Catalog Number

CMCAF300

Color

Silver

Cord Range

(2.24" - 3.07")

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CMCA Series

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030326

Dimensions

Dimensions

6 in x 4 in x 4 in

Gross Weight with Packaging

2.25

Height

4 in

Hub Size

3"

Length

6 in

Width

4 in

Conductor Related

Cable Range

2.24 - 3.07 in

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Temperature Rating

-50°C to +60°C