
Brand: CHANCE Utility
Catalog ID: PSC2030527
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
PSC2030527
UPC
096359573715
Dimensions
8.000 in x 3.000 in x 4.500 in
Distance From Pole
N/A
Height
4.5 in
Length
8 in
Weight
4.9 lb
Width
3 in
Carton Quantity
8
Pallet Quantity
384