

Brand: Burndy
Catalog ID: YS31LFX
Application
Wire Splice
Catalog Number
YS31LFX
Color Code
White
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
17
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YS
UPC
621945623866
Dimension - B Length inch
1.07
Length
2.6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
262 KCMIL
Conductor - Copper DLO Size Range
262 KCMIL
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
250 KCMIL
Conductor - Copper Flex K Size
250 KCMIL
Conductor - Copper Flex K Size Range
250 KCMIL
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
60