HUBBELL CANADA
Image of YS30LFX Compression Splice
Image of YS30LFX Compression Splice

Compression Splice

Brand: Burndy

Catalog ID: YS30LFX

250 KCMIL G,H, 250 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, YELLOW Color Code, 16 Die Index.

  • Copper Compression Splice
  • Standard Barrel with Internal Chamfer

General

Application

Wire Splice

Catalog Number

YS30LFX

Color Code

Yellow

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

16

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

Type

YS

UPC

621945623989

Dimensions

Dimension - B Length inch

1.01

Length

2.46 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 KCMIL

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

CSA

Certification - cULus

NO

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

6