
Brand: Burndy
Catalog ID: YS34LFX
Application
Wire Splice
Catalog Number
YS34LFX
Color Code
Blue
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
19
EU RoHS Indicator
Finish Type
Tin-Plated
Material
COPPER
Trade Name
HYLINK™
Type
YS
UPC
621945624009
Dimension - B Length inch
1.32
Length
3.15 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 KCMIL
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 KCMIL
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 KCMIL
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 KCMIL
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 KCMIL
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
FLEX
Wire Size
350 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
EU RoHS Indicator
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
6