

Brand: Burndy
Catalog ID: YS40FX
Application
Wire Splice
Catalog Number
YS40FX
Color Code
Black
Connector Type
LONG BARREL
Construction Material - Main
Copper
Die Index
24
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YS
UPC
621945624184
Dimension - B Length inch
2.87
Length
6.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 KCMIL
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 KCMIL
Conductor - Copper Str Size
650 KCMIL
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
LONG BARREL
Carton Quantity
20
Pallet Quantity
1440