

Brand: Burndy
Catalog ID: YS34FX
Application
Wire Splice
Catalog Number
YS34FX
Color Code
Blue
Connector Type
LONG BARREL
Construction Material - Main
Copper
Die Index
19
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YS
UPC
621945624153
Dimension - B Length inch
2.2
Length
4.91 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 KCMIL
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 KCMIL
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 KCMIL
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 KCMIL
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 KCMIL
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
FLEX
Wire Size
350 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
LONG BARREL
Carton Quantity
6