
Brand: Burndy
Catalog ID: YS38LFX
Application
Wire Splice
Catalog Number
YS38LFX
Color Code
Pink
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
L99
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YS
UPC
621945624016
Dimension - B Length inch
1.31
Length
3.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 KCMIL
Conductor - Copper Flex G Size
600 KCMIL
Conductor - Copper Flex G Size Range
550 KCMIL
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex H Size Range
500 - 550 KCMIL
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex I Size Range
500 - 550 KCMIL
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex K Size Range
500 KCMIL
Conductor - Copper Str Size
500-550 KCMIL
Conductor - Material
COPPER
Conductor Size
500-550 KCMIL
Conductor Type
FLEX
Wire Size
500-550 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
6