




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL45123GF15
Positive Latch Maintains Desired Cord Length
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
45 Ft
Cable Type
#12/3 SJ
Catalog Number
HBL45123GF15
Construction
Steel
Duty
Heavy Duty
Item Type
Reel with 15A 125V AC, GFCI
Performance
Environment - Operations - Dry, indoor, non-hazardous locations
Product Family
Industrial
Specifications
Type
Real With Portable Outlet Box An 1-15A 125V GFCI Receptacle
UPC
783585358512
Cable Length
45 Ft
Cable Length Active
540
Cable Length Inactive
60
Reel Frame Dimension
Steel
Amperage Rating
15 A
Current / Amperage Rating
15 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
12/3 SJEO
Cable Type
#12/3 SJ
Feeder Cord
12/3 SJEO
Nema Color
Yellow and Black
Industry Standard(s)
Performance
Environment - Operations - Dry, indoor, non-hazardous locations
Base Type
Optional