

Brand: Burndy
Catalog ID: CSEC1
Catalog Number
CSEC1
UPC
621945648302
Dimensions
2.08 in x 1.065 in x 4.065 in
Height
4.065 in
Length
2.08 in
Package Height
1.4 in
Package Length
9.4 in
Package Weight
0.32 lb
Package Width
4.75 in
Width
1.065 in
Carton Quantity
384
Pallet Quantity
10368