HUBBELL CANADA
Image of CSEC3 CSEC3, EPDM Rubber End Cap
Image of CSEC3 CSEC3, EPDM Rubber End Cap

CSEC3, EPDM Rubber End Cap

Brand: Burndy

Catalog ID: CSEC3

CSEC3, EPDM Rubber End Cap. Resistant to acids, alkalis, weather, other chemicals. For use range 1.02-1.94" (26.0-49.2mm)

  • Manufactured from close-ended premium EPDM rubber expanded on a removeable rip cord
  • Resistant to acids, alkalis, weather and other chemicals
  • Fast installation with no tools needed
  • Range taking sizes for less SKUs

General

Catalog Number

CSEC3

UPC

621945648821

Dimensions

Dimensions

2.25 in x 1.43 in x 1.43 in

Height

1.43 in

Length

2.25 in

Package Height

2.7 in

Package Length

9 in

Package Weight

0.49 lb

Package Width

6 in

Width

1.43 in

Logistics

Carton Quantity

48

Pallet Quantity

1920