HUBBELL CANADA
CTCA Barrier Gland Unarmored Cable, 1/2" Al, Out Jacket(.37" - .63")
Image of CTCAO050 CTCA Barrier Gland Unarmored Cable, 1/2" Al, Out Jacket(.37" - .63")
*Representative image
Image of CTCAO050 CTCA Barrier Gland Unarmored Cable, 1/2" Al, Out Jacket(.37" - .63")
Discontinued

CTCA Barrier Gland Unarmored Cable, 1/2" Al, Out Jacket(.37" - .63")

Brand: Killark

Catalog ID: CTCAO050

1/2" Aluminum, CTCA Barrier Gland Unarmored Cable, Outer Jacket Min-Max, (.37" - .63")

  • Barrier seal between the individual insulated conductors within the cable and prevents entry of the products of an explosion into the cable
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure
  • Provides a cable retention and low smoke and fume, zero halogen seal onto the cables outer sheath.

Provides a barrier seal between the individual insulated conductors within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to effect a barrier seal at

General

Application

Outdoor or indoor use. For use with non armored cable, as permitted by the NEC.

Catalog Number

CTCAO050

Color

Silver

Cord Range

(.37" - .63")

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CTCA Series

Type

Cable Gland

UPC

783936030166

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.25

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Conductor Related

Cable Range

.37 - .63 in

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Divisions 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

4, 4X, 12, 13

Logistics

Carton Quantity

20