

Brand: Killark
Catalog ID: CTCAA050L
Provides a barrier seal between the individual insulated conductors within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to effect a barrier seal at
Application
Outdoor or indoor use. For use with non armored cable, as permitted by the NEC.
Catalog Number
CTCAA050L
Color
Silver
Cord Range
(.49" - .81")
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CTCA Series
Type
Cable Gland
UPC
783936030173
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.3
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in
Cable Range
.49 - .80 in
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
4, 4X, 12, 13
Carton Quantity
20