HUBBELL CANADA
CTCA Size 0S Cable Gland 1/2" NPT, Aluminum Barrier Seal
Image of CTCAS050S CTCA Size 0S Cable Gland 1/2" NPT, Aluminum Barrier Seal
*Representative image
Image of CTCAS050S CTCA Size 0S Cable Gland 1/2" NPT, Aluminum Barrier Seal
Discontinued

CTCA Size 0S Cable Gland 1/2" NPT, Aluminum Barrier Seal

Brand: Killark

Catalog ID: CTCAS050S

Cable Gland Size 0s 1/2" NPT

Provides a barrier seal between the individual insulated conductors within the cable and prevents entry of the products of an explosion into the cable. Assembly of the cable gland compresses and distributes the compound evenly to effect a barrier seal at

General

Application

Outdoor or indoor use. For use with non armored cable, as permitted by the NEC.

Catalog Number

CTCAS050S

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

CTCA Series

Type

Cable Gland

UPC

783936030159

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Conductor Related

Cable Range

.22 - .47 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

Logistics

Carton Quantity

20