HUBBELL CANADA
Encapsulated Industrial Control Transformer 75 VA 120/240V to 24V
Image of AE010075 Encapsulated Industrial Control Transformer 75 VA 120/240V to 24V
*Representative image
Image of AE010075 Encapsulated Industrial Control Transformer 75 VA 120/240V to 24V
Discontinued

Encapsulated Industrial Control Transformer 75 VA 120/240V to 24V

Brand: Acme Electric

Catalog ID: AE010075

Legacy Industrial Control Transformer - Encapsulated, 120 X 240 - 24V, 75VA

  • Molded terminal blocks with isolation barriers
  • Dual labeling for easy product identification
  • Heavy gauge steel mounting feet
  • Fast wire connection terminal

General

Catalog Number

AE010075

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Product Family

Encapsulated ICT

Product Type

Industrial Control Transformer

Secondary Voltage - Winding

24 V

UL Insulation Class

105°C

UPC

047503084366

Winding Material

CU

Dimensions

Dimensions

3.22 in x 3 in x 2.81 in

Height

2.81 in

Length

3.22 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

120 X 240 V

Secondary Voltage - Winding

24 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

105°C

UL Standard

UL 506

Operational

Max Temperature Rise

55 Degrees Celsius

Logistics

Carton Quantity

32

Pallet Quantity

384